IESNA:LM-63-2002
[TEST]P942010
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45213
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4124.3 4098.5 4044.4 3997.4 3985.7 3990.4 4004.5 4030.3 4053.8 4060.9
4063.2 4098.5 4171.3 4291.2 4490.9 4772.9 5116.1 5529.7 6058.4 6688.2
7402.7 8276.9 9336.7 10542.3 11839.5 13233.1 14570.3 15193.1 14281.2 11035.8
6004.4 1694.4 519.4 307.9 176.3 72.9 0
4124.3 4110.2 4053.8 4006.8 3995.1 3997.4 4011.5 4037.4 4058.5 4065.6
4070.3 4107.9 4178.4 4305.3 4500.3 4784.7 5132.5 5548.5 6091.3 6721.1
7459.1 8359.1 9461.3 10641 11961.7 13390.6 14699.6 15263.6 14137.9 10789.1
5724.7 1588.6 502.9 282 164.5 65.8 0
4124.3 4105.5 4051.5 4002.1 3981 3983.3 3990.4 4004.5 4013.9 4023.3
4037.4 4077.3 4152.5 4272.4 4469.8 4730.6 5064.4 5459.2 5969.1 6591.9
7369.8 8342.7 9484.8 10753.8 12069.9 13465.8 14784.2 15470.4 14636.1 11653.9
6918.5 2552.2 681.5 338.4 199.8 77.6 0
4124.3 4096.1 4044.4 3990.4 3962.2 3955.1 3959.8 3962.2 3962.2 3978.6
4002.1 4046.8 4122 4239.5 4408.7 4657.8 4989.2 5393.4 5903.3 6523.7
7365.1 8370.9 9654 11099.3 12579.8 14032.1 15388.1 16154.2 15731.2 13526.9
9287.4 4493.3 1353.6 493.5 239.7 75.2 0
4124.3 4096.1 4046.8 3990.4 3955.1 3948.1 3952.8 3952.8 3952.8 3971.6
4013.9 4053.8 4117.3 4218.3 4371.1 4601.4 4935.1 5351.1 5863.4 6516.7
7379.2 8528.3 10011.2 11766.7 13571.5 15188.4 16492.6 17319.9 17418.6 16290.5
12991.1 7813.9 3318.3 846 284.4 65.8 0
4124.3 4089.1 4039.7 3983.3 3945.7 3938.7 3945.7 3955.1 3955.1 3973.9
4018.6 4051.5 4100.8 4208.9 4371.1 4601.4 4925.7 5351.1 5872.8 6561.3
7461.4 8697.5 10356.7 12380.1 14434 16217.7 17524.3 18497.2 19094.1 18713.4
16220 11388.3 5454.5 1713.2 364.3 84.6 0
4124.3 4096.1 4044.4 3985.7 3948.1 3938.7 3943.4 3952.8 3952.8 3971.6
4013.9 4058.5 4122 4225.4 4385.2 4620.2 4949.2 5362.8 5879.8 6533.1
7395.6 8547.1 10037.1 11766.7 13552.7 15204.8 16567.8 17517.3 17644.2 16403.3
13289.5 8114.7 3189 822.5 237.4 63.5 0
4124.3 4100.8 4051.5 3992.7 3955.1 3945.7 3952.8 3959.8 3966.9 3985.7
4016.2 4065.6 4145.5 4265.3 4436.9 4674.2 5010.3 5419.2 5929.2 6568.4
7414.4 8481.3 9771.5 11179.2 12619.8 14074.4 15453.9 16227.1 15698.3 13632.6
9552.9 4592 1370.1 514.7 244.4 75.2 0
4124.3 4107.9 4056.2 3999.8 3969.2 3964.5 3973.9 3992.7 4009.2 4025.6
4046.8 4089.1 4171.3 4300.6 4493.3 4758.8 5090.2 5492.1 5995 6603.6
7374.5 8330.9 9451.9 10676.3 11954.7 13336.5 14694.9 15378.7 14659.6 12192.1
7703.5 3026.9 867.2 413.6 220.9 89.3 0
4124.3 4112.6 4058.5 4002.1 3976.3 3973.9 3990.4 4023.3 4051.5 4067.9
4084.4 4126.7 4204.2 4335.8 4537.9 4822.3 5170.1 5590.8 6107.8 6732.9
7456.7 8356.8 9393.1 10556.4 11792.5 13162.6 14466.9 14979.2 14011 10876
5959.7 1795.4 547.6 277.3 148.1 58.8 0
4124.3 4110.2 4058.5 4002.1 3976.3 3976.3 3992.7 4023.3 4053.8 4067.9
4082 4117.3 4197.2 4321.7 4521.5 4798.8 5144.3 5583.7 6103.1 6695.3
7407.4 8269.8 9301.5 10471.8 11651.5 13021.6 14354.1 14983.9 14166.1 11202.7
6347.5 1995.2 578.1 300.8 155.1 54.1 0
